JAJSC03E january 2014 – may 2023 TPS562200 , TPS563200
PRODUCTION DATA
The TPS562200 and TPS563200 are designed to operate from input supply voltage in the range of 4.5 V to 17 V. Buck converters require the input voltage to be higher than the output voltage for proper operation. The maximum recommended operating duty cycle is 65%. Using that criteria, the minimum recommended input voltage is VO / 0.65.