JAJSTY5B December 2015 – September 2024 TPS563201 , TPS563208
PRODUCTION DATA
When the input voltage is above the UVLO threshold and the EN voltage is above the enable threshold, the TPS563201 and TPS563208 can operate in the normal switching modes. The TPS563201 and TPS563208 operate at a quasi-fixed frequency of about 580kHz under CCM mode when TON extension is not triggered. When input voltage VIN < 7V and VFB is lower than internal reference voltage, the switching frequency is allowed to smoothly drop to make TON extended to keep output voltage and improve the load transient performance. The minimum switching frequency is limited to about 200kHz.