JAJSL53 October 2021 TPS563212
PRODUCTION DATA
The device is in active mode when VEN is above the precision enable threshold voltage and VIN is above its respective UVLO level. The simplest way to enable the device is to float the EN pin, which allows self-start–up when the input voltage is between 4.2 V to 18 V.
Active mode depends on the load current and the configuration of the MODE pin.
When the MODE pin is connected with a 100-kΩ resistor (typical) or floated (typical) to GND, FCCM operation is selected. No matter what the load current is, the device works with PWM regulation with fixed switching frequency.
When the MODE pin is connected with a 0-Ω resistor (typical) or 47-kΩ resistor (typical) to GND, Eco-mode operation is selected. The device is in one of the following modes with different loading: