JAJSGJ9A November 2018 – May 2019 TPS56339
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ON TIMER CONTROL | ||||||
TON_MIN(1) | Minimum on time | 55 | ns | |||
TON_MAX | Maximum on time | 5 | µs | |||
TOFF_MIN | Minimum off time | 115 | ns | |||
SOFT START | ||||||
TSS | Internal soft-start time | 5 | ms | |||
OUTPUT UNDERVOLTAGE PROTECTION | ||||||
THIC_WAIT | Hiccup on time | 120 | µs | |||
THIC_RE | Hiccup time before restart | 38 | ms |