JAJSGJ9A November 2018 – May 2019 TPS56339
PRODUCTION DATA.
Table 1 shows the design parameters for this application.
PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 12 V nominal, 5.5 V to 24 V |
Output voltage | 5 V |
Output current rating | 3 A |
Transient response, 2A load step | ΔVOUT / VOUT = ±5% |
Output ripple voltage | 30 mV |
Input ripple voltage | 300 mV |
Start Input Voltage (Rising Vin) | 6.6 V |
Stop Input Voltage (Falling Vin) | 5.7 V |
Operating frequency | 500 kHz |