JAJSGJ9A November 2018 – May 2019 TPS56339
PRODUCTION DATA.
The devices are designed to operate from an input voltage supply range between 4.5 V and 24 V. This input supply must be well regulated. If the input supply is located more than a few inches from the device or converter, additional bulk capacitance may be required in addition to the ceramic bypass capacitor. An electrolytic capacitor with a value of 47 μF is a typical choice. The 0.1-µF ceramic bypass capacitor should be as close as possible to VIN and GND pins.