JAJSN96A december 2022 – may 2023 TPS564252 , TPS564255 , TPS564257
PRODUCTION DATA
Table 8-1 shows the design parameters for this application.
Parameter | Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
VOUT | Output voltage | 1.05 | V | |||
IOUT | Output current | 4 | A | |||
ΔVOUT | Transient response | 0.4-A – 3.6-A load step, 0.8-A/μs slew rate | ±3% × VOUT | V | ||
VIN | Input voltage | 5 | 12 | 17 | V | |
VOUT(ripple) | Output voltage ripple | CCM condition | 10 | mV | ||
FSW | Switching frequency | 0.6 | MHz | |||
TA | Ambient temperature | 25 | °C |