JAJSN96A december 2022 – may 2023 TPS564252 , TPS564255 , TPS564257
PRODUCTION DATA
The TPS56425x can support large duty operations up to 97% by smoothly dropping down the switching frequency. When VIN / VOUT < 1.6 and VFB is lower than internal VREF, the switching frequency is allowed to smoothly drop to make tON extended to implement the large duty operation and improve the performance of the load transient. Please refer frequency test waveform in Figure 6-9. The minimum switching frequency is limited to approximately 200 kHz.