SLVSBV4B April 2013 – October 2015 TPS56428
PRODUCTION DATA.
PIN | DESCRIPTION | ||
---|---|---|---|
NUMBER | |||
NAME | DDA | RHL | |
EN | 1 | 9 | Enable input control. Active high. Active high and must be pulled up to enable the device. |
VFB | 2 | 10 | Converter feedback input. Connect to output voltage with feedback resistor divider. |
VREG5 | 3 | 11, 12 | 5.5 V power supply output. A capacitor (typical 0.47 µF) should be connected to GND. VREG5 is not active when EN is low. |
PG | 4 | 13 | Open drain power good output. |
GND | 5 | 1, 2, 3, 14 | Ground pin. Power ground return for switching circuit. Connect sensitive SS and VFB returns to GND at a single point. Connect all four GND pins together on a PCB trace as short as possible. |
SW | 6 | 4, 5 | Switch node connection between high-side NFET and low-side NFET. Connect two SW pins together on a PCB trace. |
VBST | 7 | 6 | Supply input for the high-side FET gate drive circuit. Connect 0.1µF capacitor between VBST and SW pins. An internal diode is connected between VREG5 and VBST. |
VIN | 8 | 7, 8 | Input voltage supply pin. Connect two VIN pins together on a PCB trace as short as possible. |
Exposed Thermal Pad | Back side | Back side | Thermal pad of the package. Must be soldered to achieve appropriate dissipation. Must be connected to GND. |