JAJSH85B April 2019 – April 2019 TPS566235
PRODUCTION DATA.
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOUT | Output voltage | 1.05 | V | |||
IOUT | Output current | 6 | A | |||
ΔVOUT | Transient response | IOUT: 10%-90%, 2.5A/µs | ±5% x VOUT | |||
VIN | Input voltage | 4.5 | 12 | 18 | V | |
VOUT(ripple) | Output voltage ripple | 2% x VOUT | ||||
FSW | Switching frequency | 600 | kHz | |||
Light load operation mode | Eco-Mode™ | |||||
TA | Ambient temperature | 25 | °C |