JAJSMI8A February 2022 – April 2022 TPS566242 , TPS566247
PRODUCTION DATA
Table 8-1 shows the design parameters for this application.
Parameter | Example Value |
---|---|
Input voltage range | 3 to 16 V |
Output voltage | 1.05 V |
Transient response, 2.5-A load step | ΔVout = ±5% |
Output ripple voltage | 20 mV |
Output current rating | 6 A |
Operating frequency | 600 kHz |