JAJS523B September 2009 – January 2019 TPS60151
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 2.7 | 5.5 | V | |
TA | Operating ambient temperature | –40 | 85 | °C | |
TJ | Operating junction temperature | –40 | 125 | °C | |
CIN | Input capacitor | 2.2 | μF | ||
COUT | Output capacitor | 2.2 | μF | ||
CF | Flying capacitor | 1.0 | μF |