JAJS523B September 2009 – January 2019 TPS60151
PRODUCTION DATA.
An enable pin on the regulator is used to place the device into an energy-saving shutdown mode. In this mode, the output is disconnected from the input and the input quiescent current is reduced to 10 μA maximum.