SLVS372C June 2001 – October 2015 TPS60240 , TPS60241 , TPS60242 , TPS60243
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD | Supply voltage | –0.3 | 6 | V |
PD | Power dissipation | Internally limited | ||
Voltage EN | –0.3 | 6 | V | |
Voltage C2–, C1– | –0.3 | VIN or 5.5(2) | V | |
Voltage C2+, C1+ | –0.3 | VIN, VOUT, or 5.5(2) | V | |
TJ | Junction temperature | 125 | °C | |
Short circuit output current | 80 | mA | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Input voltage | TPS60240, TPS60242, TPS60243 | 1.8 | 5.5 | V | |
TPS60241 | 2.7 | 5.5 | ||||
IOUT | Output current | All devices | 25 | mA | ||
CIN | Input capacitor | 1 | µF | |||
C1, C2 | Flying capacitors | 1 | µF | |||
COUT | Output capacitor | 1 | µF | |||
TA | Operating temperature | –40 | 85 | °C |
THERMAL METRIC(1) | TPS6024x | UNIT | |
---|---|---|---|
DGK (VSSOP) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 174 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 66 | °C/W |
RθJB | Junction-to-board thermal resistance | 95 | °C/W |
ψJT | Junction-to-top characterization parameter | 8.8 | °C/W |
ψJB | Junction-to-board characterization parameter | 94 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIN | Input voltage | TPS60240 assured start-up | IOUT ≤ 5 mA, RL = 600 Ω | 1.8 | 5.5 | V | ||
TPS60241 assured start-up | IOUT ≤ 12 mA, RL = 417 Ω | 2.7 | 5.5 | |||||
TPS60242 assured start-up | IOUT ≤ 12 mA, RL = 225 Ω | 1.8 | 5.5 | |||||
TPS60243 assured start-up | IOUT ≤ 10 mA, RL = 300 Ω | 1.8 | 5.5 | |||||
VOUT | Output voltage | TPS60240 | 1.8 V ≤ VIN ≤ 5.5 V, 0 mA ≤ IOUT ≤ 5 mA | 3.2175 | 3.3 | 3.3825 | V | |
2.4 V ≤ VIN ≤ 5.5 V, 0 mA ≤ IOUT ≤ 25 mA | 3.2175 | 3.3 | 3.3825 | |||||
TPS60241 | 2.7 V ≤ VIN ≤ 5.5 V, 0 mA ≤ IOUT ≤ 12 mA | 4.875 | 5 | 5.125 | ||||
3 V ≤ VIN ≤ 5.5 V, 0 mA ≤ IOUT ≤ 25 mA | 4.875 | 5 | 5.125 | |||||
TPS60242 | 1.8 V ≤ VIN ≤ 5.5 V, 0 mA ≤ IOUT ≤ 12 mA | 2.6325 | 2.7 | 2.7675 | ||||
2.3 V ≤ VIN ≤ 5.5 V, 0 mA ≤ IOUT ≤ 25 mA | 2.6325 | 2.7 | 2.7675 | |||||
TPS60243 | 1.8 V ≤ VIN ≤ 5.5 V, 0 mA ≤ IOUT ≤ 10 mA | 2.925 | 3 | 3.075 | ||||
2.3 V ≤ VIN ≤ 5.5 V, 0 mA ≤ IOUT ≤ 25 mA | 2.925 | 3 | 3.075 | |||||
IOUT | Output current | TPS60240/2/3 | Nominal | 2 V ≤ VIN ≤ 5.5 V | 12 | mA | ||
Short circuit | VIN = 2 V | 80 | ||||||
TPS60241 | Nominal | 2.7 V ≤ VIN ≤ 5.5 V | 12 | |||||
Short circuit | VIN = 3.25 V | 80 | ||||||
fOSC | Internal clock source | 100 | 160 | 300 | kHz | |||
Vn | Output noise voltage | TPS60240/2/3 | VIN < 2.5 V, IOUT = 5 mA, ESR < 0.1 Ω, Measured over 20 Hz to 10 MHz, COUT = 4.7 µF |
170 | µV RMS | |||
TPS60241 | VIN = 2.7 V, IOUT = 5 mA, ESR < 0.1 Ω, Measured over 20 Hz to 10 MHz, COUT = 4.7 µF |
170 | ||||||
VIH | Logic high input voltage, EN | 1.3 | 5.5 | V | ||||
VIL | Logic low input voltage, EN | –0.2 | 0.4 | V | ||||
IIH | Logic high input current, EN | 100 | nA | |||||
IIL | Logic low input current, EN | 100 | nA | |||||
t(EN) | Start-up time, EN | VOUT > 90% of V(NOM), 0.1 mA ≤ IOUT ≤ 10 mA, COUT = 1 µF | 0.5 | ms | ||||
η | Efficiency | TPS60240 | IOUT = 5 mA, VIN = 1.8 V | 89.6% | ||||
TPS60241 | IOUT = 10 mA, VIN = 2.7 V | 90.8% | ||||||
TPS60242 | IOUT = 10 mA, VIN = 1.8 V | 73% | ||||||
TPS60243 | IOUT = 10 mA, VIN = 1.8 V | 81% | ||||||
IQ | Quiescent current | IOUT = 0 mA, VIN = 3 V | 250 | 400 | µA | |||
In shutdown mode | 0.1 | 1 | ||||||
Thermal shutdown | Temperature activated | 160 | °C | |||||
Temperature deactivated | 140 |