デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPS6101x devices are boost converters intended for systems that are typically operated from a single- or dual-cell nickel-cadmium (NiCd), nickel-metal hydride (NiMH), or alkaline battery.
The converter output voltage can be adjusted from 1.5 V to a maximum of 3.3 V, by an external resistor divider or, is fixed internally on the chip. The devices provide an output current of 200 mA with a supply voltage of only 0.9 V. The converter starts up into a full load with a supply voltage of only 0.9 V and stays in operation with supply voltages down to 0.8 V.
The converter is based on a fixed frequency, current mode, pulse-width-modulation (PWM) controller that goes automatically into power save mode at light load. It uses a built-in synchronous rectifier, so, no external Schottky diode is required and the system efficiency is improved. The current through the switch is limited to a maximum value of 1300 mA. The converter can be disabled to minimize battery drain. During shutdown, the load is completely isolated from the battery.
An autodischarge function allows discharging the output capacitor during shutdown mode. This is especially useful when a microcontroller or memory is supplied, where residual voltage across the output capacitor can cause malfunction of the applications. When programming the ADEN-pin, the autodischarge function can be disabled. A low-EMI mode is implemented to reduce interference and radiated electromagnetic energy when the converter enters the discontinuous conduction mode. The device is packaged in the micro-small space saving 10-pin MSOP package. The TPS61010 is also available in a 3 mm x 3 mm 10-pin QFN package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS61010 | VSSOP (10) | 3.00 mm x 3.00 mm |
VSON (10) | ||
TPS61011 | VSSOP (10) | 3.00 mm x 3.00 mm |
TPS61012 | ||
TPS61013 | ||
TPS61014 | ||
TPS61015 | ||
TPS61016 |
Changes from E Revision (December 2014) to F Revision
Changes from D Revision (June 2005) to E Revision
TA | OUTPUT VOLTAGE (V) | PART NUMBER(1) | MARKING DGS PACKAGE | PACKAGE(2) |
---|---|---|---|---|
–40°C to 85°C | Adjustable from 1.5 to 3.3 | TPS61010DGS | AIP | 10-Pin MSOP |
1.5 | TPS61011DGS | AIQ | ||
1.8 | TPS61012DGS | AIR | ||
2.5 | TPS61013DGS | AIS | ||
2.8 | TPS61014DGS | AIT | ||
3.0 | TPS61015DGS | AIU | ||
3.3 | TPS61016DGS | AIV | ||
Adjustable from 1.5 to 3.3 | TPS61010DRC | AYA | 10-Pin QFN |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | DRG NO. |
DRC NO. |
||
ADEN | 8 | 8 | I | Autodischarge output. The autodischarge function is enabled if this pin is connected to VBAT, it is disabled if ADEN is tied to GND. |
COMP | 2 | 2 | I | Compensation of error amplifier. Connect an R/C/C network to set frequency response of control loop. |
EN | 1 | 1 | I | Chip-enable input. The converter is switched on if this pin is set high, it is switched off if this pin is connected to GND. |
FB | 3 | 3 | I | Feedback input for adjustable output voltage version TPS61010. Output voltage is programmed depending on the output voltage divider connected there. For the fixed output voltage versions, leave FB-pin unconnected. |
GND | 4 | 4 | Ground | |
LBI | 9 | 9 | I | Low-battery detector input. A low battery warning is generated at LBO when the voltage on LBI drops below the threshold of 500 mV. Connect LBI to GND or VBAT if the low-battery detector function is not used. Do not leave this pin floating. |
LBO | 10 | 10 | O | Open-drain low-battery detector output. This pin is pulled low if the voltage on LBI drops below the threshold of 500 mV. A pullup resistor must be connected between LBO and VOUT. |
SW | 7 | 7 | I | Switch input pin. The inductor is connected to this pin. |
VBAT | 6 | 6 | I | Supply pin |
VOUT | 5 | 5 | O | Output voltage. Internal resistor divider sets regulated output voltage in fixed output voltage versions. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VBAT, VOUT, EN, LBI, FB, ADEN | –0.3 | 3.6 | V |
SW | –0.3 | 7 | V | |
Voltage | LBO, COMP | –0.3 | 3.6 | V |
Operating free-air temperature range, TA | –40 | 85 | °C | |
Maximum junction temperature, TJ | 150 | °C | ||
Storage temperature range, Tstg | –65 | 150 | °C |
VALUEMAX | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VI | Supply voltage at VBAT | 0.8 | VOUT | V | |
IO | Maximum output current at VIN = 1.2 V | 100 | mA | ||
IO | Maximum output current at VIN = 2.4 V | 200 | mA | ||
L1 | Inductor | 10 | 33 | µH | |
CI | Input capacitor | 10 | µF | ||
Co | Output capacitor | 10 | 22 | 47 | µF |
TJ | Operating virtual junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPS6101x | TPS61010 | UNIT | |
---|---|---|---|---|
DGS | DRC | |||
10 PINS | ||||
RθJA | Junction-to-ambient thermal resistance | 161.8 | 43.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 36.3 | 67.4 | |
RθJB | Junction-to-board thermal resistance | 82.7 | 18.1 | |
ψJT | Junction-to-top characterization parameter | 1.3 | 1.6 | |
ψJB | Junction-to-board characterization parameter | 81.1 | 18.2 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | 5.2 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VI | Minimum input voltage for start-up | RL = 33 Ω | 0.85 | 0.9 | V | ||
RL = 3 kΩ, TA = 25 °C | 0.8 | ||||||
Input voltage once started | IO = 100 mA | 0.8 | |||||
VO | Programmable output voltage range |
TPS61010, IOUT = 100 mA | 1.5 | 3.3 | V | ||
Output voltage | TPS61011, 0.8 V < VI < VO, IO = 0 to 100 mA | 1.45 | 1.5 | 1.55 | V | ||
TPS61012, 0.8 V < VI < VO, IO = 0 to 100 mA | 1.74 | 1.8 | 1.86 | ||||
TPS61013, 0.8 V < VI < VO, IO = 0 to 100 mA | 2.42 | 2.5 | 2.58 | V | |||
TPS61013, 1.6 V < VI < VO, IO = 0 to 200 mA | 2.42 | 2.5 | 2.58 | V | |||
TPS61014, 0.8 V < VI < VO, IO = 0 to 100 mA | 2.72 | 2.8 | 2.88 | V | |||
TPS61014, 1.6 V < VI < VO, IO = 0 to 200 mA | 2.72 | 2.8 | 2.88 | V | |||
TPS61015, 0.8 V < VI < VO, IO = 0 to 100 mA | 2.9 | 3.0 | 3.1 | V | |||
TPS61015, 1.6 V < VI < VO, IO = 0 to 200 mA | 2.9 | 3.0 | 3.1 | V | |||
TPS61016, 0.8 V < VI < VO, IO = 0 to 100 mA | 3.2 | 3.3 | 3.4 | V | |||
TPS61016, 1.6 V < VI < VO, IO = 0 to 200 mA | 3.2 | 3.3 | 3.4 | V | |||
IO | Maximum continuous output current | VI > 0.8 V | 100 | mA | |||
VI > 1.8 V | 250 | ||||||
I(SW) | Switch current limit | TPS61011, once started | 0.39 | 0.48 | A | ||
TPS61012, once started | 0.54 | 0.56 | |||||
TPS61013, once started | 0.85 | 0.93 | |||||
TPS61014, once started | 0.95 | 1.01 | |||||
TPS61015, once started | 1 | 1.06 | |||||
TPS61016, once started | 1.07 | 1.13 | |||||
V(FB) | Feedback voltage | 480 | 500 | 520 | mV | ||
f | Oscillator frequency | 420 | 500 | 780 | kHz | ||
D | Maximum duty cycle | 85% | |||||
rDS(on) | NMOS switch on-resistance | VO = 1.5 V | 0.37 | 0.51 | Ω | ||
PMOS switch on-resistance | 0.45 | 0.54 | |||||
rDS(on) | NMOS switch on-resistance | VO = 3.3 V | 0.2 | 0.37 | Ω | ||
PMOS switch on-resistance | 0.3 | 0.45 | |||||
Line regulation (1) | VI = 1.2 V to 1.4 V, IO = 100 mA | 0.3 | %/V | ||||
Load regulation (1) | VI = 1.2 V; IO = 50 mA to 100 mA | 0.1 | |||||
Autodischarge switch resistance |
300 | 400 | Ω | ||||
Residual output voltage after autodischarge | ADEN = VBAT; EN = GND | 0.4 | V | ||||
VIL | LBI voltage threshold (2) | V(LBI) voltage decreasing | 480 | 500 | 520 | mV | |
LBI input hysteresis | 10 | mv | |||||
LBI input current | 0.01 | 0.03 | |||||
VOL | LBO output low voltage | V(LBI) = 0 V, VO = 3.3 V, I(OL) = 10 µA | 0.04 | 0.2 | V | ||
LBO output leakage current | V(LBI) = 650 mV, V(LBO) = VO | 0.03 | µA | ||||
I(FB) | FB input bias current (TPS61010 only) | V(FB) = 500 mV | 0.01 | 0.03 | |||
VIL | EN and ADEN input low voltage | 0.8 V < VBAT < 3.3 V | 0.2 × VBAT | V | |||
VIH | EN and ADEN input high voltage | 0.8 V < VBAT < 3.3 V | 0.8 ×VBAT | V | |||
EN and ADEN input current | EN and ADEN = GND or VBAT | 0.01 | 0.03 | µA | |||
Iq | Quiescent current into pins VBAT/SW and VOUT | IL = 0 mA, VEN = VI | VBAT/SW | 31 | 46 | µA | |
VO | 5 | 8 | |||||
Ioff | Shutdown current from power source | VEN = 0 V, ADEN = VBAT, TA= 25°C | 1 | 3 | µA |
FIGURE | ||
---|---|---|
Maximum output current | vs Input voltage for VO = 2.5 V, 3.3 V | Figure 1 |
vs Input voltage for VO = 1.5 V, 1.8 V | Figure 2 | |
Efficiency | vs Output current for VI = 1.2 VVO = 1.5 V, L1 = Sumida CDR74 - 10 µH | Figure 3 |
vs Output current for VI = 1.2 VVO = 2.5 V, L1 = Sumida CDR74 - 10 µH | Figure 4 | |
vs Output current for VIN = 1.2 VVO = 3.3 V, L1 = Sumida CDR74 - 10 µH | Figure 5 | |
vs Output current for VI = 2.4 VVO = 3.3 V, L1 = Sumida CDR74 - 10 µH | Figure 6 | |
vs Input voltage for IO = 10 mA, IO = 100 mA, IO = 200 mAVO = 3.3 V, L1 = Sumida CDR74 - 10 µH | Figure 7 | |
TPS61016, VBAT = 1.2 V, IO = 100 mA | Figure 8 | |
Sumida CDRH6D38 - 10 µH | ||
Sumida CDRH5D18 - 10 µH | ||
Sumida CDRH74 - 10 µH | ||
Sumida CDRH74B - 10 µH | ||
Coilcraft DS 1608C - 10 µH | ||
Coilcraft DO 1608C - 10 µH | ||
Coilcraft DO 3308P - 10 µH | ||
Coilcraft DS 3316 - 10 µH | ||
Coiltronics UP1B - 10 µH | ||
Coiltronics UP2B - 10 µH | ||
Murata LQS66C - 10 µH | ||
Murata LQN6C - 10 µH | ||
TDK SLF 7045 - 10 µH | ||
TDK SLF 7032 - 10 µH | ||
Output voltage | vs Output current TPS61011 | Figure 9 |
vs Output current TPS61013 | Figure 10 | |
vs Output current TPS61016 | Figure 11 | |
Minimum supply start-up voltage | vs Load resistance | Figure 12 |
No-load supply current | vs Input voltage | Figure 13 |
Shutdown supply current | vs Input voltage | Figure 14 |
Switch current limit | vs Output voltage | Figure 15 |