SGLS276D January 2005 – March 2016 TPS61040-Q1 , TPS61041-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 4 | I | This is the enable pin of the device. Pulling this pin to ground forces the device into shutdown mode reducing the supply current to less than 1 µA. This pin must not be left floating and must be terminated. |
FB | 3 | I | This is the feedback pin of the device. Connect this pin to the external voltage divider to program the desired output voltage. |
GND | 2 | — | Ground |
SW | 1 | I | Connect the inductor and the Schottky diode to this pin. This is the switch pin and is connected to the drain of the internal power MOSFET. |
VIN | 5 | I | Supply voltage pin |