JAJSFK4A September 2018 – November 2018 TPS61088-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
VIN | Input voltage range | 2.7 | 12 | V | ||
VIN_UVLO | Undervoltage lockout (UVLO) threshold | VIN rising | 2.7 | V | ||
VIN falling | 2.4 | 2.5 | V | |||
VIN_HYS | VIN UVLO hysteresis | 200 | mV | |||
VCC_UVLO | UVLO threshold | VCC falling | 2.1 | V | ||
IQ | Operating quiescent current from the VIN pin | IC enabled, VEN = 2 V, no load, RILIM = 100 kΩ , VFB = 1.3 V, VOUT = 12 V, TJ up to 125°C | 1 | 3 | µA | |
Operating quiescent current from the VOUT pin | 110 | 250 | µA | |||
ISD | Shutdown current into the VIN pin | IC disabled, VEN = 0 V, no load, no feedback resistor divider connected to the VOUT pin, TJ up to 125°C | 1 | 3.5 | µA | |
VCC | VCC regulation | IVCC = 5 mA, VIN = 8 V | 5.8 | V | ||
EN AND MODE INPUT | ||||||
VENH | EN high threshold voltage | VCC = 6 V | 1.2 | V | ||
VENL | EN low threshold voltage | VCC = 6 V | 0.4 | V | ||
REN | EN internal pull-down resistance | VCC = 6 V | 800 | kΩ | ||
VMODEH | MODE high threshold voltage | VCC = 6 V | 4.0 | V | ||
VMODEL | MODE low threshold voltage | VCC = 6 V | 1.5 | V | ||
RMODE | MODE internal pull-up resistance | VCC = 6 V | 800 | kΩ | ||
OUTPUT | ||||||
VOUT | Output voltage range | 4.5 | 12.6 | V | ||
VREF | Reference voltage at the FB pin | PWM mode | 1.186 | 1.204 | 1.222 | V |
PFM mode | 1.212 | |||||
ILKG_FB | FB pin leakage current | VFB = 1.2 V | 100 | nA | ||
ISS | Soft-start charging current | 5 | μA | |||
ERROR AMPLIFIER | ||||||
ISINK | COMP pin sink current | VFB = VREF +200 mV, VCOMP = 1.5 V | 20 | µA | ||
ISOURCE | COMP pin source current | VFB = VREF –200 mV, VCOMP = 1.5 V | 20 | µA | ||
VCCLPH | High clamp voltage at the COMP pin | VFB = 1 V, RILIM = 49.9 kΩ | 2.3 | V | ||
VCCLPL | Low clamp voltage at the COMP pin | VFB = 1.5 V, RILIM = 49.9 kΩ, MODE pin floating | 1.4 | |||
GEA | Error amplifier transconductance | VCOMP = 1.5 V | 190 | µA/V | ||
POWER SWITCH | ||||||
RDS(on) | High-side MOSFET on-resistance | VCC = 6 V | 19.5 | 29.7 | mΩ | |
Low-side MOSFET on-resistance | VCC = 6 V | 18.0 | 27.5 | mΩ | ||
CURRENT LIMIT | ||||||
ILIM | Peak switch current limit in PFM mode | RILIM = 49.9 kΩ, VCC = 6 V, MODE pin floating | 10.0 | 11.4 | 13.0 | A |
Peak switch current limit in FPWM mode | RILIM = 49.9 kΩ, VCC = 6 V, MODE pin short to ground | 7.2 | 8.7 | 10.5 | A | |
VILIM | Reference voltage at the ILIM pin | 0.6 | V | |||
SWITCHING FREQUENCY | ||||||
ƒSW | Switching frequency | RFREQ =301 kΩ, VIN = 5.0 V, VOUT = 9.0 V | 500 | kHz | ||
RFREQ =53.6 kΩ, VIN = 5.0 V, VOUT = 9.0 V | 2000 | kHz | ||||
tON_min | Minimum on-time | RFREQ =301 kΩ, VIN = 5.0 V, VOUT = 9.0 V | 90 | 160 | ns | |
PROTECTION | ||||||
VOVP | Output overvoltage protection threshold | VOUT rising | 12.7 | 13.2 | 13.6 | V |
VOVP_HYS | Output overvoltage protection hysteresis | VOUT falling below VOVP | 0.25 | V | ||
THERMAL SHUTDOWN | ||||||
TSD | Thermal shutdown threshold | TJ rising | 150 | °C | ||
TSD_HYS | Thermal shutdown hysteresis | TJ falling below TSD | 20 | °C |