JAJSFK4A September 2018 – November 2018 TPS61088-Q1
PRODUCTION DATA.
DESIGN PARAMETERS | EXAMPLE VALUES |
---|---|
Input voltage | 3.3 to 4.2 V |
Output voltage | 9 V |
Output voltage ripple | 100 mV peak to peak |
Output current rating | 2 A |
Operating frequency | 600 kHz |
Operation mode at light load | PFM |