SLVSCO6 January 2015 TPS61093-Q1
PRODUCTION DATA.
The device is designed to operate from an input voltage supply range between 1.6 V to 6 V. The input power supply’s output current needs to be rated according to the supply voltage, output voltage and output current of the TPS61093-Q1.