JAJSL03C January 2021 – December 2021 TPS61094
PRODUCTION DATA
The output voltage is set by the resistor between the OSEL pin and ground. Take as reference R1 = 4.75 kΩ for VOUT = 3.3 V. The charging termination voltage is set by the resistor between the VCHG pin and ground. Take as reference R1 = 9.53 kΩ for VCHG_REG = 2.6 V. The charging current is set by the resistor between the ICHG pin and ground. Take as reference R1 = 22.1 kΩ for ICHG_REG = 100 mA. For proper operation, the resistance accuracy must be 1%.