SLVSCF2A January 2014 – December 2014 TPS61097A-33
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI | Input voltage range | VIN | –0.3 | 7 | V |
L | –0.3 | 7 | |||
VOUT | –0.3 | 7 | |||
EN | –0.3 | 7 | |||
IMAX | Maximum continuous output current | 400 | mA | ||
TJ | Junction temperature range | –40 | 150 | °C | |
Tstg | Storage temperature range | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Input voltage range | 0.9 | 5.5 | V |
VEN | Enable voltage range | 0 | 5.5 | V |
TA | Operating free air temperature range | –40 | 85 | °C |
TJ | Operating junction temperature range | –40 | 125 | °C |
THERMAL METRIC(1) | TPS61097A-33 | UNIT | |
---|---|---|---|
DBV | |||
5 PINS | |||
θJA | Junction-to-ambient thermal resistance | 208.7 | °C/W |
θJCtop | Junction-to-case (top) thermal resistance | 124.5 | |
θJB | Junction-to-board thermal resistance | 36.9 | |
ψJT | Junction-to-top characterization parameter | 14.7 | |
ψJB | Junction-to-board characterization parameter | 36 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
DC/DC STAGE | |||||||||
VIN | Input voltage | 0.9 | 5.5 | V | |||||
VOUT | Output voltage | VIN = 1.2 V , IOUT = 10 mA | 3.20 | 3.30 | 3.40 | ||||
ISW | Switch current limit | VOUT = 3.3 V | 200 | 400 | 475 | mA | |||
Rectifying switch on resistance | VOUT = 3.3 V | 1.0 | Ω | ||||||
Main switch on resistance | VOUT = 3.3 V | 1.0 | |||||||
Bypass switch on resistance | VIN = 1.2 IOUT = 100 mA | 3.4 | |||||||
Line regulation | VIN < VOUT, VIN = 1.2 V to 1.8 V, IOUT = 10 mA | 0.5% | |||||||
Load regulation | VIN < VOUT, IOUT = 10 mA to 50 mA, VIN = 1.8 V | 0.5% | |||||||
IQ | Quiescent current | VIN | IOUT = 0 mA, VEN = VIN = 1.2 V, VOUT = 3.5 V | 2 | 4 | μA | |||
VOUT | 5 | 8 | |||||||
ISD | Shutdown current | VIN | VEN = 0 V, VIN = 1.2 V, IOUT = 0 mA | 0.005 | 0.15 | μA | |||
VEN = 0 V, VIN = 3 V, IOUT = 0 mA | 0.005 | 0.15 | |||||||
Leakage current into L | VEN = 0 V, VIN = 1.2 V, VL = 1.2 V | 0.01 | 1 | ||||||
CONTROL STAGE | |||||||||
EN input current | EN = 0 V or EN = VIN | 0.01 | 0.1 | μA | |||||
VIL | Logic low level, EN falling edge | 0.58 | V | ||||||
VIH | Logic high level, EN rising edge | 0.78 | VIN + 1.0 V | ||||||
OTP | Overtemperature protection | 150 | °C | ||||||
OTPHYST | Overtemperature hysteresis | 20 | |||||||
VUVLO | Undervoltage lock-out threshold for turn off | VIN decreasing | 0.6 | 0.8 | V |
Refer to Figure 19 for reference designators.