JAJSL22F June 2015 – September 2021 TPS61098 , TPS610981 , TPS610982 , TPS610985 , TPS610986 , TPS610987
PRODUCTION DATA
In the TPS61098x family, different versions are provided. Refer to Section 5 for version details and select the right version for target applications. It is OK to use only one output rail, either V(MAIN) or V(BUS), as long as it suits the application.
In this example, dual rails of 3.3 V and 3 V are required to power both MCU and subsystem, so the TPS610981 is selected.