SLVSCK4A September 2015 – May 2016 TPS61235P , TPS61236P
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage(2) | VIN, EN, VOUT, CC, INACT, FB | –0.3 | 6 | V |
SW | –0.3 | 7 | V | |
Operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±4000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN(1) | Supply voltage at VIN pin | 2.3 | VOUT – 0.6 | V | ||
VOUT | Target output voltage (TPS61235P) | 5.1 | V | |||
Target output voltage (TPS61236P) | 2.9 | 5.5 | V | |||
L | Effective inductance | 0.7 | 1 | 1.3 | µH | |
CI | Effective input capacitance(2) | 4.7 | 10 | µF | ||
CO | Effective output capacitance(2) | 20 | µF | |||
CRCC | Capacitor parallel with the RCC resistor connected at CC pin | 1 | 10 | nF | ||
RINACT | INACT pin pull up resistance | 1 | MΩ | |||
REN | EN pin pull down resistance | 1 | MΩ | |||
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPS61235P | UNIT | |
---|---|---|---|
TPS61236P | |||
RWL (VQFN) | |||
9 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 28.7 | °C/W |
RθJC(top) | Junction-to-case(top) thermal resistance | 24.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 10.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 10.8 | °C/W |
RθJC(bottom) | Junction-to-case(bottom) thermal resistance | 1.6 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
POWER SUPPLY | |||||||
VIN | Input voltage | 2.3 | VOUT – 0.6 | V | |||
VUVLO | Input under voltage lockout | VIN rising | 2.2 | 2.3 | V | ||
Hysteresis | 125 | mV | |||||
IQ | Quiescent current into VIN | IC enabled, No Load, No switching, VOUT = 5.1 V |
5 | 11 | µA | ||
Quiescent current into VOUT | 5 | 30 | µA | ||||
ISD | Shutdown current into VIN | IC disabled, TJ = –40°C to 85°C | 0.01 | 3 | µA | ||
OUTPUT | |||||||
VOUT | Output voltage range | TPS61236P | 2.9 | 5.5 | V | ||
Output voltage | PWM mode, TPS61235P |
5.0 | 5.1 | 5.2 | V | ||
PFM mode, TPS61235 |
5.2 | V | |||||
VFB | Feedback voltage | PWM mode, TPS61236P |
1.219 | 1.244 | 1.269 | V | |
PFM mode, TPS61236P |
1.256 | V | |||||
VOVP | Output over voltage protection threshold | 5.60 | 5.80 | 5.93 | V | ||
ILKG_FB | Leakage current into FB pin | TPS61235P, VFB = 5.1 V | 4000 | nA | |||
TPS61236P, VFB = 1.244 V | 120 | nA | |||||
ILKG_SW | Leakage current into SW pin | IC disabled, TJ = –40°C to 85°C, VSW = 5.1 V |
0.05 | 2 | µA | ||
ILKG_VOUT | Leakage current into VOUT pin | IC disabled, TJ = –40°C to 85°C, VOUT = 5.1 V |
0.05 | 2 | µA | ||
Line regulation | IOUT = 2A, VIN = 2.7 V to 4.5 V, VOUT = 5.1 V |
0.06 | %/V | ||||
Load regulation | IOUT = 0.5 A to 3 A, VIN = 3.6 V, VOUT = 5.1 V |
0.06 | %/A | ||||
POWER STAGE | |||||||
RDS(on) | High side MOSFET on resistance | VOUT = 5.1 V | 14 | 30 | mΩ | ||
Low side MOSFET on resistance | VOUT = 5.1 V | 14 | 30 | mΩ | |||
fsw | Switching frequency | VOUT = 5.1 V, PWM mode | 750 | 1000 | 1250 | kHz | |
Constant output current limit accuracy | RCC = 124 kΩ, TJ = 25°C |
–15% | 15% | ||||
RCC = 61.9 kΩ, TJ = 25°C |
–10% | 10% | |||||
RCC = 61.9 kΩ, TJ = –20°C to 125°C |
–15% | 15% | |||||
ILIM | Switch valley current limit | TJ = –20°C to 100°C | 6.5 | 8 | 9.5 | A | |
ILIM_pre | Precharge mode current limit | VOUT = 0 V, TJ = 0°C to 125°C |
0.05 | 0.25 | 0.8 | A | |
VOUT = 2 V | 1.3 | A | |||||
VOUT = 3 V | 1.7 | A | |||||
IINACT_th | Inactive threshold | VOUT = 5.1 V | 50 | mA | |||
tINACT_delay | Deglitch delay | VOUT = 5.1 V | 15 | ms | |||
TSD | Thermal shutdown threshold | TJ rising | 140 | °C | |||
Hysteresis | 15 | °C | |||||
LOGIC INTERFACE | |||||||
VEN_H | EN Logic high input voltage | 1.0 | V | ||||
VEN_L | EN Logic low input voltage | 0.4 | V | ||||
ILKG_EN | EN pin input leakage current | EN pin connected to GND or VIN | 0.01 | 0.3 | µA | ||
VINACT | INACT pin output low level voltage | ISINK_INACT = 80 µA | 0.4 | V |
VOUT = 4.5 V (TPS61236P), CC pin connected to GND |
VOUT = 5.5 V (TPS61236P), CC pin connected to GND |
VOUT = 5.1 V (TPS61235P), VIN = 3.6 V, No Load |
3.6-V Input |
TA = 25°C |
VOUT = 5.1 V (TPS61235P), TA = 25°C |
VOUT = 5.1 V (TPS61235P), CC pin connected to GND |
VOUT = 5.1 V (TPS61235P), No Load, TA = 25°C |
TA = 25°C |
VOUT = 5.1 V (TPS61235P), CC pin connected to GND, TA = 25°C |
VIN = 3.6 V |
VOUT = 5.1 V (TPS61235P), RCC = 61.9 kΩ (CC current set to 2 A) |