SLVSAO4C December 2010 – June 2020 TPS61240-Q1
PRODUCTION DATA.
Figure | ||
---|---|---|
Waveforms | Output voltage ripple, PFM mode, IOUT = 10 mA | Figure 10 |
Output voltage ripple, PWM mode, IOUT = 150 mA | Figure 11 | |
Load transient response, VIN, 3.6 V, 0 mA to 50 mA | Figure 12 | |
Load transient response, VIN, 3.6 V, 50 mA to 200 mA | Figure 13 | |
Line transient response, VIN, 3.6 V to 4.2 V, IOUT = 50 mA | Figure 14 | |
Line transient response, VIN, 3.6 V to 4.2 V, IOUT = 200 mA | Figure 15 | |
Startup after enable, VIN, 3.6 V, VOUT = 5 V, Load = 5 kΩ | Figure 16 | |
Startup after enable, VIN, 3.6 V, VOUT = 5 V, Load = 16.5 kΩ | Figure 17 | |
Startup and shutdown, VIN, 3.6 V, VOUT = 5 V, Load = 16.5 kΩ | Figure 18 |