6.3 Recommended Operating Conditions
over operating free-air temperature range (unless otherwise noted)
|
MIN |
NOM |
MAX |
UNIT |
|
Supply voltage at VIN |
2.3 |
|
5.5 |
V |
| L |
Inductance |
1 |
|
2.2 |
µH |
| Cout |
Output capacitance |
1 |
|
20 |
µF |
| TA |
Operating ambient temperature(1) |
TPS61240IDRVRQ1 |
–40 |
|
85 |
°C |
| TPS61240TDRVRQ1 |
–40 |
|
105 |
°C |
(1) In applications where high power dissipation, poor package thermal resistance, or both are present, the maximum ambient temperature may have to be derated. Maximum ambient temperature (TA(max)) is dependent on the maximum operating junction temperature (TJ(max)), the maximum power dissipation of the device in the application (PD(max)), and the junction-to-ambient thermal resistance of the device or package in the application (RθJA), as given by the following equation: TA(max)= TJ(max) – (RθJA × PD(max))