SLVSAO4C December 2010 – June 2020 TPS61240-Q1
PRODUCTION DATA.
The undervoltage lockout circuit prevents the device from malfunctioning at low input voltages and from excessive discharge of the battery. It disables the output stage of the converter once the falling VIN trips the undervoltage lockout threshold VUVLO. The undervoltage lockout threshold VUVLO for falling VIN is 2 V (typical). The device starts operation once the rising VIN trips undervoltage lockout threshold VUVLO again at 2.1 V (typical).