6.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)
|
UNIT |
Input voltage |
Voltage at VIN(2), VOUT(2), SW(2), EN(2)
|
–0.3 to 7 |
V |
Input current |
Steady state DC current into SW |
2.3 |
A |
Power dissipation |
Internally limited |
Temperature range |
Operationg temperature range, TA(3)
|
–40 to 85 |
°C |
Operating virtual junction, TJ
|
–40 to 150 |
°C |
Storage temperature range, Tstg
|
–65 to 150 |
°C |
(1) Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under recommended operating conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods my affect device reliability.
(2) All voltages are with respect to network ground terminal.
(3) In applications where high power dissipation and/or poor package thermal resistance is present, the maximum ambient temperature may have to be derated. Maximum ambient temperature (TA(max)) is dependent on the maximum operating junction temperature (TJ(max)), the maximum power dissipation of the device in the application (PD(max)), and the junction-to-ambient thermal resistance of the part/package in the application (θJA), as given by the following equation: TA(max)= TJ(max)–(θJA X PD(max)). To achieve optimum performance, it is recommended to operate the device with a maximum junction temperature of 105°C.