6.2 ESD Ratings
|
VALUE |
UNIT |
V(ESD)(1)
|
Electrostatic discharge |
Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(2)
|
±2000 |
V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(3)
|
±1000 |
V |
Machine Model - (MM) |
±200 |
V |
(1) The human body model is a 100-pF capacitor discharged through a 1.5-kΩ resistor into each pin. The machine model is a 200-pF capacitor discharged directly into each pin.
(2) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process. Manufacturing with less than 500-V HBM is possible with the necessary precautions.
(3) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process. Manufacturing with less than 250-V CDM is possible with the necessary precautions.