JAJSPC6 November 2023 TPS61377
PRODUCTION DATA
The TPS61377 is designed for output voltages up to 25 V with a peak switching current limit of 6 A typical. The TPS61377 operates at a quasi-constant frequency pulse width modulation (PWM) under moderate to heavy load conditions. At light load, the converter can operate in either PFM mode or forced PWM mode, depending on the mode selected. The PFM mode provides high efficiency over the entire load range, while the PWM mode can avoid the acoustic noise as the switching frequency is fixed. The converter uses the adaptive constant off-time peak current control scheme, which provides excellent transient line and load response with minimal output capacitance. The TPS61377 can operate with different inductor and output capacitor combinations by adjusting the external loop compensation.