JAJSPC6 November 2023 TPS61377
PRODUCTION DATA
The device is designed to operate from an input voltage supply range between 2.9 V to 23 V. This input supply must be well regulated. If the input supply is located more than a few inches from the converter, additional bulk capacitor can be required in addition to the ceramic bypass capacitors. A typical choice is an electrolytic or tantalum capacitor with a value of 47 μF.