JAJSJ29E May 2020 – October 2024 TPS61378-Q1
PRODUCTION DATA
The TPS61378-Q1 adopts a cycle-by-cycle peak current limit internally and changes its current limit with different working conditions. The low-side switch is turned off immediately as soon as the switch peak current triggers the peak current limit. The peak switch current limit can be set by a resistor from the ILIM pin to ground. The relationship between the peak current limit and the resistor is shown in Equation 2.

where
For instance, the current limit is set to 4.8 A if the RLIM is 20 kΩ.
Table 7-1 summarizes the peak current limit under various conditions. The current limit applies to the start-up phase.
| Behavior | Switch Peak Current Limit |
|---|---|
| Vin < VO (Not in Down Mode) | ILIM(1) |
| Vin < VO (In Down Mode) | 2/3 ILIM |
| 3V > Vin - VO > 0V | 4/9 ILIM |
| 6V > Vin - VO > 3V | 1/4 ILIM |
| Vin - VO > 6V | 1/4 ILIM & Fsw Clamp to 1.1MHz if FREQ pin setting is > 1.1MHz |
| FB ≤ 0.1V | 1/5 ILIM & Fsw Clamp to 1.1MHz if FREQ pin setting is > 1.1MHz |