JAJSI60 November 2019 TPS61391
PRODUCTION DATA.
Typical condition VIN = 3.3 V, VOUT = 60 V, RSHORT = 5 kΩ, RMON1/2 = 3.01 kΩ and CMON1/2 = 10 pF.
Application waveforms are measured with the inductor 4.7 µH and the output capacitance 0.1 µF at room temperature.
VIN = 3.3 V | VOUT = 60 V | APD current = 1 mA |
VIN = 3.3 V | VOUT = 60 V | APD current = 1mA |