デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPS6200x devices are a family of low-noise synchronous step-down DC/DC converters that are ideally suited for systems powered from a 1-cell Li-ion battery or from a 2- to 3-cell NiCd, NiMH, or alkaline battery. The TPS6200x operates typically down to an input voltage of 1.8 V, with a specified minimum input voltage of 2 V.
The TPS62000 operates over a free-air temperature range of –40°C to 85°C.The device is available in the 10-pin (DGS) microsmall outline package (VSSOP).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS6200x | VSSOP (10) | 3.00 mm × 3.00 mm |