SLVS294F September 2000 – August 2015 TPS62000 , TPS62002 , TPS62003 , TPS62004 , TPS62005 , TPS62006 , TPS62007 , TPS62008
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltages on pin VIN and FC(2) | –0.3 | 6 | V | |
Voltages on pins EN, ILIM, SYNC, PG, FB, L(2) | –0.3 | VIN + 0.3 | V | |
Peak switch current | 1.6 | A | ||
TJ | Operating junction temperature | –40 | 150 | °C |
Lead temperature (soldering, 10 sec) | 260 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Supply voltage | 2 | 5.5 | V | |
VOUT | Output voltage range for adjustable output voltage version | 0.8 | VIN | V | |
IOUT | Output current for 3-cell operation (VIN ≥ 2.5 V; L = 10 μH, f = 750 kHz) | 600 | mA | ||
IOUT | Output current for 2-cell operation (VIN ≥ 2 V; L = 10 μH, f = 750 kHz) | 200 | mA | ||
L | Inductor(1) (see Note 2) | 10 | μH | ||
CIN | Input capacitor(1) | 10 | μF | ||
COUT | Output capacitor(1) (VOUT ≥ 1.8 V) | 10 | μF | ||
COUT | Output capacitor(1) VOUT < 1.8 V) | 47 | μF | ||
TA | Operating ambient temperature | –40 | 85 | °C | |
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPS6200x | UNIT | |
---|---|---|---|
DGS [VSSOP] | |||
10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 160 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 51 | °C/W |
RθJB | Junction-to-board thermal resistance | 73 | °C/W |
ψJT | Junction-to-top characterization parameter | 5.0 | °C/W |
ψJB | Junction-to-board characterization parameter | 72 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY CURRENT | |||||||
VIN | Input voltage range | IOUT = 0 mA to 600 mA | 2.5 | 5.5 | V | ||
IOUT = 0 mA to 200 mA | 2 | 5.5 | |||||
I(Q) | Operating quiescent current | IOUT = 0 mA, SYNC = GND (PFM-mode enabled) | 50 | 75 | μA | ||
I(SD) | Shutdown current | EN = GND | 0.1 | 1 | μA | ||
ENABLE | |||||||
VIH | EN high-level input voltage | 1.3 | V | ||||
VIL | EN low-level input voltage | 0.4 | V | ||||
Ilkg | EN input leakage current | EN = GND or VIN | 0.01 | 0.1 | μA | ||
V(UVLO) | Undervoltage lockout threshold | 1.2 | 1.6 | 1.95 | V | ||
POWER SWITCH AND CURRENT LIMIT | |||||||
RDS(on) | P-channel MOSFET on-resistance | VIN = VGS = 3.6 V, I = 200 mA | 200 | 280 | 410 | mΩ | |
VIN = VGS = 2 V, I = 200 mA | 480 | ||||||
P-channel leakage current | VDS = 5.5 V | 1 | μA | ||||
N-channel MOSFET on-resistance | VIN = VGS = 3.6 V, IOUT = 200 mA | 200 | 280 | 410 | mΩ | ||
VIN = VGS = 2 V, IOUT = 200 mA | 500 | ||||||
N-channel leakage current | VDS = 5.5 V | 1 | μA | ||||
I(LIM) | P-channel current limit | 2.5 V ≤ VIN ≤ 5.5 V, ILIM = VIN | 800 | 1200 | 1600 | mA | |
2 V ≤ VIN ≤ 5.5 V, ILIM = GND | 390 | 600 | 900 | ||||
VIH | ILIM high-level input voltage | 1.3 | V | ||||
VIL | ILIM low-level input voltage | 0.4 | V | ||||
Ilkg | ILIM input leakage current | ILIM = GND or VIN | 0.01 | 0.1 | μA | ||
POWER GOOD OUTPUT (see (1)) | |||||||
V(PG) | Power good threshold | Feedback voltage falling | 88% VOUT | 92% VOUT | 94% VOUT | V | |
Power good hysteresis | 2.5% VOUT | V | |||||
VOL | PG output low voltage | V(FB) = 0.8 × VOUT nominal, I(sink) = 10 μA | 0.3 | V | |||
Ilkg | PG output leakage current | V(FB) = VOUT nominal | 0.01 | 1 | μA | ||
Minimum supply voltage for valid power good signal | 1.2 | V | |||||
OSCILLATOR | |||||||
fs | Oscillator frequency | 500 | 750 | 1000 | kHz | ||
f(SYNC) | Synchronization range | CMOS-logic clock signal on SYNC pin | 500 | 1000 | kHz | ||
VIH | SYNC high level input voltage | 1.3 | V | ||||
VIL | SYNC low level input voltage | 0.4 | V | ||||
Ilkg | SYNC input leakage current | SYNC = GND or VIN | 0.01 | 0.1 | μA | ||
Duty cycle of external clock signal | 20% | 60% | |||||
VO | Adjustable output voltage range | TPS62000 | 0.8 | 5.5 | V | ||
Vref | Reference voltage | TPS6200x | 0.45 | V | |||
VOUT | Fixed output voltage | TPS62000 adjustable | VIN = 2.5 V to 5.5 V; 0 mA ≤ IOUT ≤ 600 mA | –3% | 4% | V | |
10 mA < IOUT ≤ 600 mA | –3% | 3% | |||||
TPS62001 0.9 V | VIN = 2.5 V to 5.5 V; 0 mA ≤ IOUT ≤ 600 mA | –3% | 4% | ||||
10 mA < IOUT ≤ 600 mA | –3% | 3% | |||||
TPS62002 1 V |
VIN = 2.5 V to 5.5 V; 0 mA ≤ IOUT ≤ 600 mA | –3% | 4% | ||||
10 mA < IOUT ≤ 600 mA | –3% | 3% | |||||
TPS62003 1.2 V |
VIN = 2.5 V to 5.5 V; 0 mA ≤ IOUT ≤ 600 mA | –3% | 4% | ||||
10 mA < IOUT ≤ 600 mA | –3% | 3% | |||||
TPS62004 1.5 V |
VIN = 2.5 V to 5.5 V; 0 mA ≤ IOUT ≤ 600 mA | –3% | 4% | ||||
10 mA < IOUT ≤ 600 mA | –3% | 3% | |||||
TPS62005 1.8 V |
VIN = 2.5 V to 5.5 V; 0 mA ≤ IOUT ≤ 600 mA | –3% | 4% | ||||
10 mA < IOUT ≤ 600 mA | –3% | 3% | |||||
TPS62008 1.9 V |
VIN = 2.5 V to 5.5 V; 0 mA ≤ IOUT ≤ 600 mA | –3% | 4% | ||||
10 mA < IOUT ≤ 600 mA | –3% | 3% | |||||
TPS62006 2.5 V |
VIN = 2.7 V to 5.5 V; 0 mA ≤ IOUT ≤ 600 mA | –3% | 4% | ||||
10 mA < IOUT ≤ 600 mA | –3% | 3% | |||||
TPS62007 3.3 V |
VIN = 3.6 V to 5.5 V; 0 mA ≤ IOUT ≤ 600 mA | –3% | 4% | ||||
10 mA < IOUT ≤ 600 mA | –3% | 3% | |||||
Line regulation | VIN = VOUT + 0.5 V (min. 2 V) to 5.5 V, IOUT = 10 mA | 0.05 | %/V | ||||
Load regulation | VIN = 5.5 V; IOUT = 10 mA to 600 mA | 0.6% | |||||
η | Efficiency | VIN = 5 V; VOUT = 3.3 V; IOUT = 300 mA | 95% | ||||
VIN = 3.6 V; VOUT = 2.5 V; IOUT = 200 mA | |||||||
Start-up time | IOUT = 0 mA, time from active EN to VOUT | 0.4 | 2 | ms |