デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPS6200x devices are a family of low-noise synchronous step-down DC/DC converters that are ideally suited for systems powered from a 1-cell Li-ion battery or from a 2- to 3-cell NiCd, NiMH, or alkaline battery. The TPS6200x operates typically down to an input voltage of 1.8 V, with a specified minimum input voltage of 2 V.
The TPS62000 operates over a free-air temperature range of –40°C to 85°C.The device is available in the 10-pin (DGS) microsmall outline package (VSSOP).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS6200x | VSSOP (10) | 3.00 mm × 3.00 mm |
Changes from E Revision (August 2008) to F Revision
VOLTAGE OPTIONS | PACKAGE(1) | MARKING |
---|---|---|
VSSOP | DGS | |
Adjustable | TPS62000DGS | AIH |
0.9 V | TPS62001DGS | AII |
1 V | TPS62002DGS | AIJ |
1.2 V | TPS62003DGS | AIK |
1.5 V | TPS62004DGS | AIL |
1.8 V | TPS62005DGS | AIM |
1.9 V | TPS62008DGS | AJI |
2.5 V | TPS62006DGS | AIN |
3.3 V | TPS62007DGS | AIO |