JAJSNC0C August 2013 – November 2021 TPS62090-Q1
PRODUCTION DATA
The output voltage is set by an external resistor divider according to Equation 7, Equation 8, and Equation 9.
When sizing R2, use a minimum of 5 µA for the feedback current (IFB) to achieve low quiescent current and acceptable noise sensitivity. Larger currents through R2 improve noise sensitivity and output voltage accuracy. A feed-forward capacitor is not required for proper operation.