SLVSBD8A April 2014 – May 2014 TPS62095
PRODUCTION DATA.
The devices are designed to operate from an input voltage supply range between 2.5V and 5.5V. If the input supply is located more than a few inches from the device, an additional bulk capacitance may be required in addition to the ceramic bypass capacitors. An electrolytic capacitor with a value of 47µF is a typical choice.
The average input current of the TPS62095 is calculated as: