JAJSCH6C June 2016 – June 2021 TPS62135
PRODUCTION DATA
The external components have to fulfill the needs of the application, but also the stability criteria of the device´s control loop. The TPS62135x is optimized to work within a range of external components. The LC output filters inductance and capacitance have to be considered together, creating a double pole, responsible for the corner frequency of the converter (see Section 10.1.6). Table 10-1 can be used to simplify the output filter component selection.
4.7 µF | 10 µF | 22 µF | 47 µF | 100 µF | 200 µF | ≥400 µF | |
---|---|---|---|---|---|---|---|
0.68 µH | √ | √ | √ | ||||
1 µH | √ | √(2) | √ | √ | √ | √(3) | |
1.5 µH | √ | √ | √ | √ | √ | √(3) | |
2.2 µH | √ | √ | √ | √ | √ | √(3) | |
3.3 µH |