JAJSBM0F November 2011 – October 2021 TPS62140 , TPS62140A , TPS62141 , TPS62142 , TPS62143
PRODUCTION DATA
VIN = 12 V, VOUT = 3.3 V, TA = 25°C, (unless otherwise noted)
VOUT = 5 V |
VOUT = 5 V |
VOUT = 3.3 V |
VOUT = 3.3 V |
VOUT = 1.8 V |
VOUT = 0.9 V |
FSW = Low | VOUT = 5 V |
FSW = Low | VOUT = 3.3 V |
FSW = Low | VOUT = 1.8 V |
FSW = Low | VOUT = 1 V |
IOUT = 1A | fSW = 2.5 MHz | |
VIN = 12 V | VOUT = 3.3 V With 50 mV/div |
VIN = 12 V | VOUT = 3.3 V |
IOUT = 1 A |
fSW = 2.5 MHz |
VOUT = 5 V |
VOUT = 5 V |
VOUT = 3.3 V |
VOUT = 3.3 V |
VOUT = 1.8 V |
VOUT = 0.9 V |
FSW = Low | VOUT = 5 V |
FSW = Low | VOUT = 3.3 V |
FSW = Low | VOUT = 1.8 V |
FSW = Low | VOUT = 1 V |
IOUT = 0.1A | fSW = 2.5 MHz | |
IOUT= 0.5 to 2 to 0.5 A | VIN = 12 V | VOUT = 3.3 V |
VIN = 12 V | VOUT = 3.3 V |
IOUT = 10 A |
fSW = 2.5 MHz |