SLVSBB8B August 2014 – May 2017 TPS62180 , TPS62182
PRODUCTION DATA.
PIN(1) | DESCRIPTION | |
---|---|---|
NAME | NUMBER | |
AGND | C4 | Analog Ground. Connect on PCB directly with PGND. |
EN | E4 | Enable input (High = enabled, Low = disabled) |
FB | B4 | Output voltage feedback. Connect resistive voltage divider to this pin and AGND. On TPS62182, connect to AGND. |
PG | F4 | Output power good (High = VOUT ready, Low = VOUT below nominal regulation); open drain (requires pull-up resistor) |
PGND | A3, B3, C3, D3, E3, F3 | Common power ground. |
SS/TR | D4 | Soft-Start and Tracking Pin. An external capacitor connected to this pin sets the internal voltage reference rise time. |
SW1 | A2, B2, C2 | Switch node for Phase 1 (master), connected to the internal MOSFET switches. Connect inductor 1 between SW1 and output capacitor. |
SW2 | D2, E2, F2 | Switch node for Phase 2 (follower), connected to the internal MOSFET switches. Connect inductor 2 between SW2 and output capacitor. |
VIN1 | A1, B1, C1 | Supply voltage for Phase 1. |
VIN2 | D1, E1, F1 | Supply voltage for Phase 2. |
VO | A4 | Output Voltage Connection |