SLVSB63A December 2011 – March 2016 TPS62231-Q1 , TPS622314-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI | Voltage at VIN and SW pin(2) | –0.3 | 7 | V | |
Voltage at EN, MODE pin(2) | –0.3 | (VIN + 0.3) ≤7 | V | ||
Voltage at FB pin(2) | –0.3 | 3.6 | V | ||
Peak output current | internally limited | A | |||
Power dissipation | Internally limited | ||||
TJ | Maximum operating junction temperature | –40 | 125 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±1000 | |||
Machine Model (MM) | 200 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Supply voltage, VIN(4) | 2.05 | 6 | V | |||
Effective output inductance | 0.7 | 1 or 2.2 | 4.3 | μH | ||
Effective output capacitance | 2 | 4.7 | 15 | μF | ||
Recommended minimum supply voltage | VOUT ≤ (VIN – 1 V)(2) | 500-mA maximum IOUT(3) | 3 | 3.6 | V | |
350-mA maximum IOUT(3) | 2.5 | 2.7 | ||||
VOUT ≤ 1.8 V | 60-mA maximum output current(3) | 2.05 | ||||
Operating junction temperature, TJ | –40 | 125 | °C | |||
Ambient temperature, TA | –40 | 105 | °C |
THERMAL METRIC(1) | TPS62231x-Q1 | UNIT | |
---|---|---|---|
DRY (SON) | |||
6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 294.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 166.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 166.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 27.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 159.9 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY | |||||||
VIN | Input voltage range(5) | 2.05 | 6 | V | |||
IQ | Operating quiescent current | IOUT = 0 mA. PFM mode enabled (MODE = 0) device not switching |
22 | 40 | μA | ||
IOUT = 0 mA. PFM mode enabled (MODE = 0) device switching, VIN = 3.6 V, VOUT = 1.2 V |
25 | μA | |||||
IOUT = 0 mA. Switching with no load (MODE/DATA = VIN), PWM operation, VOUT = 1.8 V, L = 2.2 μH |
3 | mA | |||||
ISD | Shutdown current | EN = GND(3) | 0.1 | 1 | μA | ||
UVLO | Undervoltage-lockout threshold | Falling | 1.8 | 1.9 | V | ||
Rising | 1.9 | 2.05 | V | ||||
ENABLE, MODE THRESHOLD | |||||||
VIH TH | Threshold for detecting high EN, MODE | 2.05 V ≤ VIN ≤ 6 V , rising edge | 0.8 | 1 | V | ||
VIL TH HYS | Threshold for detecting low EN, MODE | 2.05 V ≤ VIN ≤ 6 V , falling edge | 0.4 | 0.6 | V | ||
IIN | Input bias Current, EN, MODE | EN, MODE = GND or VIN = 3.6 V | 0.01 | 0.5 | μA | ||
POWER SWITCH | |||||||
RDS(ON) | High-side MOSFET on-resistance | VIN = 3.6 V, TJmax = 105°C; RDS(ON) max value | 600 | 850 | mΩ | ||
Low-side MOSFET on-resistance | VIN = 3.6 V, TJmax = 105°C; RDS(ON) max value | 350 | 480 | ||||
ILIMF | Forward current-limit MOSFET high side | VIN = 3.6 V, open loop | 690 | 850 | 1050 | mA | |
Forward current-limit MOSFET low side | VIN = 3.6 V, open loop | 550 | 840 | 1220 | mA | ||
TSD | Thermal shutdown | Increasing junction temperature | 150 | °C | |||
Thermal shutdown hysteresis | Decreasing junction temperature | 20 | °C | ||||
CONTROLLER | |||||||
tONmin | Minimum on time | VIN = 3.6 V, VOUT = 1.8 V, Mode = high, IOUT = 0 mA | 135 | ns | |||
tOFFmin | Minimum off time | 40 | ns | ||||
OUTPUT | |||||||
VREF | Internal reference voltage | 0.70 | V | ||||
VOUT | Output voltage accuracy(1) | VIN = 3.6 V, Mode = GND, device operating in PFM Mode, IOUT = 0 mA | 0% | ||||
VIN = 3.6 V, MODE = VIN, IOUT = 0 mA |
TA = 25°C | –2% | 2% | ||||
TA = –40°C to 105°C | –2.5% | 2.5% | |||||
DC output voltage load regulation | PWM operation, Mode = VIN = 3.6 V, VOUT = 1.8 V | 0.001 | %/mA | ||||
DC output voltage line regulation | IOUT = 0 mA, Mode = VIN, 2.05 V ≤ VIN ≤ 6 V | 0 | %/V | ||||
tStart | Start-up time | Time from active EN to VOUT = 1.8 V, VIN = 3.6 V, 10-Ω load |
100 | μs | |||
ILK_SW | Leakage current into SW pin | VIN = VOUT = VSW = 3.6 V, EN = GND(2) | 0.1 | 0.5 | μA |