SLVSA67F February 2010 – April 2020 TPS62400-Q1 , TPS62402-Q1 , TPS62404-Q1 , TPS62405-Q1
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
Three registers with a data content of five bits are addressable. With 5-bit data content, 32 different values for each register are available. Table 1 shows the addressable registers to set the output voltage when the DEF_1 pin works as a digital input. In this case, converter 1 has a related register for each DEF_1 pin condition, and one register for converter 2. A high or low condition on pin DEF_1 (TPS62402-Q1, TPS62404-Q1, and
TPS62405-Q1) selects either the content of register REG_DEF_1_High or REG_DEF_1_Low, thus setting the output voltage of converter 1 according to the values in Table 4.
Table 2 shows the addressable registers if the DEF_1 pin acts as an analog input with external resistors connected. In this case, one register is available for each converter. The values in Table 5 set the output voltage of converter 1. Table 6 shows the available voltages for converter 2. Use of a precise internal resistor divider network to generate these output voltages makes external resistors unnecessary (less board space) and provides higher output-voltage accuracy. Enabling at least one of the converters (EN1 or EN2 is high) activates the interface. After the start-up time tStart (170 μs), the interface is ready for data reception.
DEVICE | REGISTER | DESCRIPTION | DEF_1
PIN |
A1 | A0 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|
TPS62402-Q1,
TPS62404-Q1, TPS62405-Q1 |
REG_DEF_1_High | Converter 1 output voltage setting for
DEF_1 = High condition. The content of the register is active with the DEF_1 pin high. |
High | 0 | 1 | Output voltage setting, see Table 4 | ||||
REG_DEF_1_Low | Converter 1 output voltage setting for
DEF_1 = Low condition. |
Low | 0 | 0 | Output voltage setting, see Table 4 | |||||
REG_DEF_2 | Converter 2 output voltage | Not applicable | 1 | 0 | Output voltage setting, see Table 6 | |||||
Do not use | 1 | 1 |
DEVICE | REGISTER | DESCRIPTION | A1 | A0 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|
TPS62400-Q1 | REG_DEF_1_High | Not available | |||||||
REG_DEF_1_ Low | Converter 1 output-voltage setting | 0 | 0 | See Table 5 | |||||
REG_DEF_2 | Converter 2 output voltage | 1 | 0 | See Table 6 | |||||
Do not use | 1 | 1 |