SLVSA67F February 2010 – April 2020 TPS62400-Q1 , TPS62402-Q1 , TPS62404-Q1 , TPS62405-Q1
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
In the adjustable output-voltage version, TPS62400-Q1 device, an external resistor divider connected to ADJ2 pin sets the converter 2 output voltage. The converter uses an external feedforward capacitor of 33 pF.
For example, in the fixed output-voltage version TPS62402-Q1, the fixed default output voltage is fixed to 3.3 V. In this case, the ADJ2 pin must connect directly to the converter 2 output voltage, VOUT2.
It is also possible to change the output voltage of converter 2 via the EasyScale interface. In this case, the ADJ2 pin must connect directly to converter 2 output voltage VOUT2, with no connection of external resistors permitted.