SLVSA67F February 2010 – April 2020 TPS62400-Q1 , TPS62402-Q1 , TPS62404-Q1 , TPS62405-Q1
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
PART NUMBER | DEFAULT OUTPUT VOLTAGE(1) | OUTPUT CURRENT | |||
---|---|---|---|---|---|
TPS62400-Q1 | VOUT1 | Adjustable | IOUT1 | 400 mA | |
VOUT2 | IOUT2 | 600 mA | |||
TPS62402-Q1 | VOUT1 | Fixed default | DEF_1 = High 1.8 V | IOUT1 | 400 mA |
DEF_1 = Low 1.2 V | |||||
VOUT2 | Fixed default 3.3 V | IOUT2 | 600 mA | ||
TPS62404-Q1 | VOUT1 | Fixed default | DEF_1 = High 1.9 V | IOUT1 | 400 mA |
DEF_1 = Low 1.2 V | |||||
VOUT2 | Fixed default 3.3 V | IOUT2 | 600 mA | ||
TPS62405-Q1 | VOUT1 | Fixed default | DEF_1 = High 1.925 V | IOUT1 | 400 mA |
DEF_1 = Low 1.215 V | |||||
VOUT2 | Fixed default 3.35 V | IOUT2 | 600 mA |