4 Revision History
Changes from E Revision (June 2015) to F Revision
- Changed TPS62404-Q1, OUT1 from DEF_1 = Low 1.575 V to DEF_1 = Low 1.2 VGo
Changes from D Revision (October 2014) to E Revision
- Changed the Handling Ratings table to the ESD Ratings table and move storage temperature to the Absolute Maximum Ratings table Go
- Changed test conditions and MIN, TYP, and MAX values for the TPS62405-Q1 oscillator frequency in the Switching Characteristics table Go
Changes from C Revision (October 2014) to D Revision
- Changed oscillator specification from 1.6 MHz to 2 MHz minimum switching frequency and to 1.7 MHz for VIN≤ 3 VGo
Changes from B Revision (May 2013) to C Revision
- Changed the data sheet to meet the new TI standard formatGo
- Changed the VDEF_1H and VDEF_1L Test Conditions Go
- Changed fSW 2.5 V ≤ VIN ≤ 6 V MIN value From: 2 MHz to 1.6 MHzGo
- Added fSW with Test Conditions 3.25 V ≤ VIN ≤ 6 VGo
Changes from A Revision (March, 2013) to B Revision
- Changed TPS62405-Q1, OUT1 from DEF_1 = High 1.9 V to DEF_1 = High 1.925 V and DEF_1 = Low 1.575 V to DEF_1 = Low 1.215 V. Changed OUT2 from Fixed default 5 V to Fixed default 3.35 V. Go
- Added the part number to the Device column of Table 1Go
- Added 1.215 (default TPS62405-Q1) in row 16, Table 4Go
- Added part number to Table 4Go
- Removed TPS62405-Q1 from Table 4.Go
- Added 1.925 (default TPS62405-Q1) in row 31, Table 4. Go
- Added part number to row 31, Table 4Go
- Added part number to Converter 1 Fixed Default Output-Voltage Setting heading Go
- Added voltage for TPS62402-Q1 to Converter 1 Fixed for DEF_1 = lowGo
- Changed voltage from 1.2 V to 1.215 V for Pin DEF_1 = lowGo
- Added part number TPS62405-Q1 for Pin DEF_1 = highGo
- Added part number and voltage to Converter 2 Fixed Default Output-Voltage Setting sectionGo
- Changed TPS62405-Q1, VOUT2 default = 5 V to 3.35 V.Go