JAJSF59E December 2014 – March 2022 TPS62406-Q1 , TPS62407-Q1 , TPS62422-Q1 , TPS62423-Q1 , TPS62424-Q1
PRODUCTION DATA
VOUT1 = 1.225 V | MODE/DATA = low | |
VOUT1 = 1.225 V | MODE/DATA = high | |
VOUT2 = 1.85 V | MODE/DATA = low | |
VOUT1 = 1.125 V | MODE/DATA = low | |
VOUT2 = 1.2 V | MODE/DATA = low | |
VOUT1 = 1.15 V, VOUT2 = 1.2 V | MODE/DATA = high | |
VOUT1 = 1.8 V, VOUT2 = 1.2 V | MODE/DATA = high | |
Forced PWM mode | MODE/DATA = high | IOUT = 10 mA |
VOUT = 1.8 V | IOUT = 20 mA | |
PWM mode | MODE/DATA = high | |
VIN = 3.8 V | IOUT1max = 400 mA | |
VOUT2 = 1.85 V | MODE/DATA = high | |
VOUT1 = 1.125 V | MODE/DATA = high | |
VOUT2 = 1.2 V | MODE/DATA = high | |
VOUT1 = 1.8 V, VOUT2 = 1.2 V | MODE/DATA = high | |
Power save mode | MODE/DATA = low | IOUT = 10 mA |
PWM mode | VOUT = 1.8 V | IOUT = 400 mA |
MODE/DATA = low | ||
MODE/DATA = low | VIN = 3.6 to 4.6 V | VOUT1 = 1.575 V |
IOUT1 = 200 mA |