JAJSF59E December 2014 – March 2022 TPS62406-Q1 , TPS62407-Q1 , TPS62422-Q1 , TPS62423-Q1 , TPS62424-Q1
PRODUCTION DATA
It is possible to change the output voltage of converter 1 with the EasyScale serial Interface. This makes the device very flexible for output-voltage adjustment. In this case, the device uses an internal resistor network.
The output voltage can also be selected using the DEF_1 pin configuration as a digital input. For these voltage version the DEF_1 pin select the same output voltage for DEF_1=high or DEF_1=low.