JAJSNC6B November 2021 – July 2022 TPS62441-Q1 , TPS62442-Q1
PRODUCTION DATA
The TPS6244x-Q1 is designed for a nominal 0.47-µH inductor with a switching frequency of typically 2.25 MHz. Larger values can be used to achieve a lower inductor current ripple but they can have a negative impact on efficiency and transient response. Smaller values than 0.47 µH cause a larger inductor current ripple, which causes larger negative inductor current in forced PWM mode at low or no output current. For a higher or lower nominal switching frequency, the inductance must be changed accordingly.
The inductor selection is affected by several effects like the following:
In addition, the inductor selected has to be rated for appropriate saturation current and DC resistance (DCR). Equation 7 calculates the maximum inductor current.
where
Type | Inductance [µH] | Current [A](1) | For Device | Nominal Switching Frequency | Dimensions [L × B × H] mm |
Manufacturer(2) |
---|---|---|---|---|---|---|
XEL3520-801ME | 0.80 µH, ±20% | 2.0 | TPS62441-Q1 | 2.25 MHz | 3.5 × 3.2 × 2.0 | Coilcraft |
XEL3520-561ME | 0.56 µH, ±20% | 2.4 | TPS62441-Q1 | 2.25 MHz | 3.5 × 3.2 × 2.0 | Coilcraft |
XEL3515-561ME | 0.56 µH, ±20% | 4.5 | TPS62442-Q1 | 2.25 MHz | 3.5 × 3.2 × 1.5 | Coilcraft |
XFL3012-681ME | 0.68 µH, ±20% | 2.1 | TPS62441-Q1 | 2.25 MHz | 3.0 × 3.0 × 1.2 | Coilcraft |
XPL2010-681ML | 0.68 µH, ±20% | 1.5 | TPS62441-Q1 | 2.25 MHz | 2 × 1.9 × 1 | Coilcraft |
DFE252012PD-R68M | 0.68 µH, ±20% | see data sheet | TPS62442-Q1 | 2.25 MHz | 2.5 × 2 × 1.2 | Murata |
DFE252012PD-R47M | 0.47 µH, ±20% | see data sheet | TPS62442-Q1 | 2.25 MHz | 2.5 × 2 × 1.2 | Murata |
DFE201612PD-R68M | 0.68 µH, ±20% | see data sheet | TPS62441-Q1 | 2.25 MHz | 2 × 1.6 × 1.2 | Murata |
DFE201612PD-R47M | 0.47 µH, ±20% | see data sheet | TPS62442-Q1 | 2.25 MHz | 2 × 1.6 × 1.2 | Murata |
Calculating the maximum inductor current using the actual operating conditions gives the minimum saturation current of the inductor needed. TI recommends adding a margin of approximately 20%. A larger inductor value is also useful to get lower ripple current, but increases the transient response time and size as well.