JAJSNC6B November 2021 – July 2022 TPS62441-Q1 , TPS62442-Q1
PRODUCTION DATA
If the input voltage drops, the undervoltage lockout prevents mis-operation of the device by switching off both the power FETs. The device is fully operational for voltages above the rising UVLO threshold and turns off if the input voltage trips below the threshold for a falling supply voltage.