JAJSNC6B November 2021 – July 2022 TPS62441-Q1 , TPS62442-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Pin voltage(2) | VIN1, VIN2 | –0.3 | 6.5 | V |
SW1, SW2 (DC) | –0.3 | VIN + 0.3 | ||
SW1, SW2 (AC, less than 10 ns)(3) | –3 | 10 | ||
FB1, FB2 | –0.3 | 4 | ||
PG1, PG2, COMP/FSET | –0.3 | VIN + 0.3 | ||
EN1, EN2, MODE/SYNC | – .3 | 6.5 | ||
Tstg | Storage temperature | –65 | 150 | °C |